About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
New Vision Optical Workstation Plus, 900 x 900 x 59 mm SG Breadboard, Rigid


NewVision Optical Workstation Plus, 900 x 900 x 59 mm SG Breadboard, Rigid
Model: M-VIS3636-SG2-N
11 Weeks
Product Series Overview
SG Vision IsoStation™ Plus Rigid Optical WorkstationsThe M-VIS3636-SG2-N is a fully assembled 900 x 900 mm Vision IsoStation™ Plus vibration isolation workstation with a 33.8 in. working height and a 59 mm thick SG Series modal damped optical breadboard. A precision drilled M6 hole pattern on 25 mm centers provides a stable and highly versatile mounting platform for optical setups, microscopes, and sensitive instrumentation.
The workstation system features a robust frame designed for reliable operation and easy setup, with integrated support for future field upgrade to an isolated configuration. The platform interface securely mounts the breadboard for quick, precise installation. A raised front brace improves ergonomics for seated users, while integrated leveling feet, casters rated for a combined load capacity of 1230 kg, and a roll-off crate enable easy mobility and setup. A wide range of accessories supports flexible system configuration and efficient workflows.
Specifications
- TypeRigid Workstation
- PlatformSG Series Breadboard
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width900 mm
- Length900 mm
- Thickness59 mm
- Working Surface4.8 mm thick 400 series ferromagnetic stainless steel
- Surface Flatness±0.1 mm over 600 mm square
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting HolesM6
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm
- Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup 19 mm deep, non-corrosive high impact polymer material
- Working Surface Height866 mm
- Height Adjustment±5.1 mm
- 190 kg
- TypeRigid Workstation
- PlatformSG Series Breadboard
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width900 mm
- Length900 mm
- Thickness59 mm
- Working Surface4.8 mm thick 400 series ferromagnetic stainless steel
- Surface Flatness±0.1 mm over 600 mm square
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting HolesM6
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm
- Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup 19 mm deep, non-corrosive high impact polymer material
- Working Surface Height866 mm
- Height Adjustment±5.1 mm
- 190 kg
Resources & Downloads
2D Product Drawings
VIS-N Rigid Vision IsoStation Plus Drawing(253.9 kB, PDF)

