Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Table, Tuned-Damped, Upgradable, 1200 x 3000 mm, 457 mm Thick, M6

Specifications

  • Type
    Optical Table Top
  • Optical Table Supports
    Not Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    Upgradable
  • Width
    1200 mm
  • Length
    3000 mm
  • Thickness
    457 mm
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ± 0.1 mm over 600 mm square
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Hole Sealing Type
    Easy clean conical cup, 19 mm deep, non-corrosive high impact reinforced composite material
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Weight
    676 kg
  • Crated Weight
    788 kg

Related Products

Accessories

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-410-18Optical Table, 2 Tunable Dampers, 1200 x 3000 mm, 457 mm Thick, M6
RPR Reliance™ Optical Table TopsM-RPR-410-18Optical Table, No Tuned Damping, 1200 x 3000 mm, 457 mm Thick, M6
RS4000 Optical Table Tops with Six Tuned DampersM-RS4000-410-18Optical Table, 6 Tunable Dampers, 1200 x 3000 mm, 457 mm Thick, M6
4 Weeks

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Active Damping Upgrade KitsST-BRKTMounting Bracket, ST-300 and ST-200, 10 in. Diameter Legs
2 Weeks
$356