About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
M2 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1220




M2 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1220
Model: M-SK-5
In Stock
Product Series Overview
Stainless Steel Screw KitsM2 Stainless Steel Screw Kit. Assortment of (1220) M2 socket head cap screws, setscrews, nuts, washers and hex keys. Screw lengths from 5 to 10 mm. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (mm) | Qty | Refill Pack |
|---|---|---|---|---|
| Cap Screw, SST | M2 | 10 | 125 | |
| Cap Screw, SST | M2 | 8 | 125 | |
| Cap Screw, SST | M2 | 6 | 150 | |
| Cap Screw, SST | M2 | 5 | 165 | |
| Set Screw, SST | M2 | 6 | 195 | |
| Nut, SST | M2 | N/A | 220 | |
| Washer, Flat, SST | M2 | N/A | 220 | |
| 1.5 mm Hex Key, SST | N/A | N/A | 10 | |
| 0.9 mm Hex Key, SST | N/A | N/A | 10 |
Specifications
- TypeScrew Kit
- Thread TypeM2
- MaterialStainless Steel
- TypeScrew Kit
- Thread TypeM2
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
