Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Table, 2 Tunable Dampers, 1200 x 3000 x 203 mm, Double Density M6

Specifications

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Width
    1200 mm
  • Length
    3000 mm
  • Thickness
    203 mm
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid, double density
  • Alpha-Numeric Grid Labels
    No
  • Mounting Hole Borders
    12.5 mm
  • Hole Sealing Type
    Easy clean conical cup, 16 mm deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Non-Magnetic Surface
    No
  • Weight
    482 kg
  • Crated Weight
    582 kg

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Safety CurtainsOTS-LSC-410Laser Safety Curtain, 4 x 10 ft., OTS system$10,606

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RS4000 Optical Table Tops with Six Tuned DampersM-RS4000-410-8Optical Table, 6 Tunable Dampers, 1200 x 3000 mm, 203 mm Thick, M6
4 Weeks
Tuned Damped Upgradable SmartTable® Optical Table TopsM-ST-UT2-410-8Optical Table, Tuned-Damped, Upgradable, 1200 x 3000 mm, 203 mm Thick, M6
RPR Reliance™ Optical Table TopsM-RPR-410-8Optical Table, No Tuned Damping, 1200 x 3000 mm, 203 mm Thick, M6