Optical Post, Slotted Base, 76.2 mm Height, 25.4 mm Diameter, M4

Specifications

  • Type
    Forkless Optical Post
  • Height
    76.2 mm
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Diameter
    1.0 in.

Resources & Downloads

3D Product Models
Other
2D Product Drawings