About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Post Holder Base, LaserClean, Open Slot, 6.35 mm Thick, M6


Post Holder Base, LaserClean, Open Slot, 6.35 mm Thick, M6
Model: M-PHB-25-LC
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
Product Series Overview
Open Slotted BasesThe M-PHB-25-LC is a slotted base designed to provide mounting for the SPH series of slim post holders. It has an open slot to allow greater maneuverability in tight spaces and with its threaded hole, it can also be used as a table clamp for securing plates or breadboards to an optical table.
Specifications
- TypeLaserClean Post Holder Base
- Thread TypeM6
- MaterialAluminum
- Height6.4 mm
- Pack Quantity1.0
- TypeLaserClean Post Holder Base
- Thread TypeM6
- MaterialAluminum
- Height6.4 mm
- Pack Quantity1.0
Resources & Downloads
2D Product Drawings
PHB-25-50(80.7 kB, PDF)
Other
M-PHB-25-LC RoHS Certificate(278.7 kB, PDF) M-PHB-25-LC_RoHS2021.pdf(0, PDF)

