Fixed Lens Mounts and Accessories Kit, A-LINE, 85 Components, Metric
The M-OMK22 A-LINE fixed lens mounts and accessories kit provides a cost-effective collection of Newport’s latest lens mounts, lens adaptors, mounting tools and mounting accessories with metric threads. This kit offers a total of 85 essential lens mounting tools, guides, and fixed lens mounts allowing a wide range of setup options and easy installation. The kit also comes with a pre-labeled 9 drawer cabinet for easy setup and ordering of additional parts if necessary for your laboratory.
Kit Components
| OMK22 | M-OMK22 | Description | Quantity | |
|---|---|---|---|---|
![]() |
Fixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 (M4) Thread, A-LINE | 10 | ||
![]() |
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE | 10 | ||
![]() |
Fixed Lens Mount, 30 mm Diameter, 8-32 (M4) Thread, A-LINE | 5 | ||
![]() |
Fixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 (M4) Thread, A-LINE | 5 | ||
![]() |
Fixed Lens Mount, 2.0 in. (50.8 mm), 8-32 M4) Thread, A-LINE | 10 | ||
![]() |
Fixed Lens Mount, 3.0 in. (76.2 mm), 8-32 (M4) Thread, A-LINE | 5 | ||
![]() |
Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | 10 | ||
![]() |
Spanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | 1 | ||
![]() |
Spanner Wrench, 1 inch LT Series Lens Tubes | 1 | ||
![]() |
Lens Mount, Insertable, 12.7 mm Diameter, A-LINE | 4 | ||
![]() |
Lens Mount, Insertable, 25.4 mm Diameter, A-LINE | 4 | ||
![]() |
Lens Mount, Insertable, 50.8 mm Diameter, A-LINE | 4 | ||
![]() |
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE | 4 | ||
![]() |
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE | 4 | ||
![]() |
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE | 2 | ||
![]() |
Alignment Target, Post Mount, 8-32 (M4) Thread, A-Line | 2 | ||
![]() |
Insertable Link Block, 1/2-in to 1-in, 8-32 (M4) Thread, A-LINE | 2 | ||
![]() |
Insertable Link Block, 1-in to 2-in, 8-32 (M4) Thread, A-LINE | 2 |
Specifications
- TypeComponent Sets
- Thread TypeMetric
- Quantity85 Components
- Weight11.04 kg



















