Optical Table Yoke, 12 inch Thick Table, Metric

The M-MSY-12 Metric Optical Table Yoke makes It simple to attach tabletops of 304.8 mm thickness and minimum 1200 mm widths. While these heavy-duty bracket assemblies are less rigid than Newport’s doubler systems, they’re a solid choice for general-purpose applications. The connected tables can be supported with either vibration-isolating or rigid supports. These yokes are easy to retrofit in the field.
Specifications
- TypeTable Connection Yoke
- Thickness305 mm
Resources & Downloads
Manuals
Table Yoke Assembly(64.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RS2000-510-12Optical Table, 2 Tunable Dampers, 1500 x 3000 mm, 305 mm Thick, M6 | 4 Weeks | ||||
![]() | M-RPR-410-12Optical Table, No Tuned Damping, 1200 x 3000 mm, 305 mm Thick, M6 |



