Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is TF-410-24-N.

Optical Table System, Integrity 4, 1200 x 3000 mm, 305 mm, M6, Rigid

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    No
  • Width
    1200 mm
  • Length
    3000 mm
  • Thickness
    305 mm
  • Working Surface Height
    1034 ±12.5 mm
  • Mounting Holes
    M6
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Weight - Tabletop
    558 kg  
  • Weight - System
    684 kg  
  • Crated Weight - Tabletop
    672 kg  
  • Crated Weight - System
    831 kg  
  • Frame Assembly Height
    729 ±12.5 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table System Hip GuardsOTS-HG-10Hip Guard and Perimeter Bar, 10 ft Long OTS & INT System
4 Weeks
$934