Laser Diode Burn-In System, Production, High Power, SPARTAN, LTS-7540

Technical Specs

  • Type
    High Power Laser Diode Production Burn-In System
  • Capacity
    Up to 252 devices
  • Diode Temperature Range
    20 to 80°C
  • Control Loop
    ACC
  • Current Range
    5 to 30 A
  • Compliance Voltage
    3 VDC
  • Photodiode Measurement
    No
  • Software
    Integrated Touch Control Panel
  • Drive Type
    Series
  • Maximum Current
    30A
  • Stability
    ±200 mA (200 hr)
  • Diode Temperature Accuracy
    ±5.0 C
  • Temperature Stability
    ±0.5 C
  • Dimensions
    800 x 800 x 1900 mm
  • Power Requirements
    200 to 240 VAC 3 Phase / 350 to 420 VAC 3 Phase
  • Water Requirements
    6 GPM at 10°C to 20°C
  • Output Current Accuracy
    ±100 mA