Compare Model Drawings, CAD & Specs Availability Price
Laser Diode Burn-In System, Low Power Production, SPARTAN
Laser Diode Burn-In System, Production, High Power, SPARTAN, LTS-7540

Specifications

Features

Simple Operation

  • Simple to understand touch control panel
  • Easy to load fixtures
  • Color coded status monitoring
  • Remote report download through the web interface

High Reliability

  • Design margin on all sub components beyond the stated specifications
  • Modular component design to isolate faults and speed repairs
  • Limited routine maintenance

High Value

The Spartan has more devices per rack to reduce floor space and infrastructure requirements, while a simple device carrier design increases flexibility.

Safe for the Laser and the Operator

  • Utilizes ILX Lightwave laser diode protections; minimizes operational transients and reduces transients from power line burst and surge
  • Programmable ramp on rate to reduce thermal shock
  • Uniform and repeatable thermal control
  • Fault monitoring