Fiber-Coupled Dual Laser SERDS LabSource, 784.5 & 785.5 nm, FC/PC

Technical Specs

  • Center Wavelength
    784.5 & 785.5 nm
  • Center Wavelength Stability
    +/- 0.005 nm
  • Center Wavelength Tolerance
    +/- 0.5 nm
  • Output Power
    500 mW
  • Output Power Resolution
    5 mW  
  • Output Power Stability
    +/- 0.5%
  • Spectral Linewidth
    0.08 nm (typ.); 0.10 nm (max)
  • Noise/Ripple (rms)
    < 0.25 %
  • Fiber Type
    Multimode
  • Fiber-Optic Connector
    FC/PC
  • Numerical Aperture
    0.22  
  • ASE
    > 40 dB
  • Analog Input
    0-5 V
  • Analog Output Connector
    BNC
  • Current Resolution
    1 mA  
  • Warm-up Time
    1 min  
  • Shutter
    5V Logic Level
  • Communication Type
    USB
  • Power Requirements
    100-240 VAC 50/60 Hz
  • Power Consumption
    30 W  
  • Display
    58 x 12 mm
  • Operating Temperature Range
    10 to 40 °C
  • Storage Temperature Range
    -10 to 60 °C
  • Humidity
    < 95 %
  • CDRH Class
    IV
  • CE Certified
    Yes
  • Dimensions
    190 x 174 x 84 mm
  • Weight
    1.5 kg