About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Fiber-Coupled Laser Sources
- Fiber-Coupled Laser LabSources

Fiber Optic Laser LabSources

Fiber Optic Laser LabSources
Our Laser LabSources are compact, free-standing, fiber-coupled VBG laser modules. Volume Bragg Gratings™ allow for superior wavelength stability and spectrally narrow linewidths ideal for Raman Spectroscopy.
- Stabilized with VBG for ultimate stability and linewidth
- Featured Raman wavelengths
- High power up to 500 mW
- Dual-Laser modules for Dual System Raman & SERDS See All Features
Features
Shifted Excitation Raman Difference Spectroscopy (SERDS)
We offer a unique SERDS pair module option LabSource that is comprised of two laser sources with closely spaced wavelengths, ranging from 0.1 nm to about 1 nm apart. These modules are intended for SERDS, a method which greatly reduces the fluorescence interference in Raman Spectroscopy measurements. Please see the application note for more detailed information regarding SERDS.
LabSource Start-Up Demo
Featuring VBG Technology
Our VBG technology allows us to achieve superior wavelength stability and spectral narrow linewidths.
Popular Raman Wavelengths
Our LabSources cover all of the top Raman wavelengths including: 647, 785, 830 and 1064 nm
Applications
- Raman Spectroscopy
- SERDS Spectroscopy
- Bioinstrumentation
- Cytometry
- Other uses where high power, narrow linewidth, and stable output power are required
Resources
Manuals
LS-1 and LS-2 Laser LabSources User's Manual(1.3 MB, PDF)