LoPro™ Low-profile, Single-stage, Bellows-sealed Poppet Valves are available on www.mks.com

Poppet Valve, LoPro, NW40 ISO-KF, Angle Ports, Viton Seals, Pneumatic, w/Limit Switch

  • Type
    Low-profile, Single-stage, Bellows-sealed Poppet Valve with Limit Switch
  • Configuration
    Angle
  • Fitting Type
    ISO-KF
  • Flange Size
    NW40
  • Vacuum Range
    Atmosphere to 1.0 x 10-9 Torr
  • Valve Actuation
    Pneumatic
  • Limit Switch
    Yes
  • Maximum Bakeout Temperature
    150°C