Sorry, this product is no longer offered for sale. It was discontinued on Sep 18, 2019. The recommended replacement product is N-YG3-53.

Laser Safety Glasses, Nd:YAG, CO2, 52% VLT, Polycarbonate

Technical Specs

  • Frame Style
    LOTG
  • Visible Light Transmission
    52%
  • Filter Color
    Light Yellow-Green
  • Filter Type
    101
  • Optical Density
    OD >9 @ 190–375 nm
    OD >3 @ 800–840 nm
    OD >4 @ 841–869 nm
    OD >5 @ 870–1080 nm
    OD >7 @ 1064nm
    OD >5 @ 9–11.1 µm
    OD >7 @ 10.6 µm
  • Laser Type
    Nd:YAG
    CO2
  • Lens Material
    Polycarbonate
  • CE
    No
  • EN207
    N/A