About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Laser Safety Glasses, Argon, 532nm, 50% VLT, Polycarbonate


Laser Safety Glasses, Argon, 532nm, 50% VLT, Polycarbonate
Model: LOTG-ARGON/KTP
The LOTG-ARGON/KTP is for Argon & 532nm laser wavelengths. LOTG frame with orange color polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 50 % VLT (visible light transmission). The LOTG frame fits comfortably over prescription eyewear or can be worn as a stand-alone spectacle. The earpiece (temple) length and inclination are adjustable. It meets ANSI Z136.1 and Z87.1 requirements.
Specifications
- Frame StyleLOTG
- Visible Light Transmission50%
- Filter ColorOrange
- Filter Type103
- Optical DensityOD 7 @ 190–532 nm
OD 5 @ 10.6 µm - Laser TypeArgon
532 nm
- Lens MaterialPolycarbonate
- CENo
- EN207N/A
- Frame StyleLOTG
- Visible Light Transmission50%
- Filter ColorOrange
- Filter Type103
- Optical DensityOD 7 @ 190–532 nm
OD 5 @ 10.6 µm - Laser TypeArgon
532 nm
- Lens MaterialPolycarbonate
- CENo
- EN207N/A
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |