Sorry, this product is no longer offered for sale. It was discontinued on Aug 11, 2020.

Limited Monitoring Burn-In System, Centurion Series, Up to 500 mA

Technical Specs

  • Type
    Low Power Laser Diode Limited Monitoring Burn-In System
  • Capacity
    Up to 1408 devices
  • Diode Temperature Range
    40 to 150°C
  • Control Loop
    ACC
  • Compliance Voltage
    5 VDC
  • Photodiode Measurement
    No
  • Software
    ReliaTest™
  • Drive Type
    Parallel
  • Maximum Current
    Up to 500mA
  • Diode Temperature Accuracy
    ±2.0°C
  • Temperature Stability
    ±0.2°C
  • Dimensions
    800 x 800 x 1900 mm
  • Device Type
    TO-Can, TOSA, CoC, Custom Packages
  • Power Requirements
    200-240 VAC, 50/60 Hz, 50A, Three Phase