About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Modular Laser Diode Controller, 4-Channel, GPIB, 120 VAC [Discontinued]


Modular Laser Diode Controller, 4-Channel, GPIB, 120 VAC [Discontinued]
Model: LDC-3900-120V
The LDC-3900-120V Modular Mainframe features four channels with eight isolated outputs for controlling multiple laser diodes. Modules include current sources with maximum outputs from 200mA to 8A, TE (thermoelectric) controller modules with up to 32W of power and voltage measurement, and controller modules with laser control from 200mA to 2A and integrated 12W TE control.
An independent power supply powers each channel, providing protection and stability for your laser diode. Every module incorporates low noise, high stability performance, and ILX Lightwave's unmatched laser diode protection topologies including independent current limits and laser diode shorting relays.
Remote communication through an IEEE/GPIB interface simplifies testing and control of multiple devices. LabVIEW® drivers are also available for any combination of mainframe and module. LabVIEW® instrument drivers are available free of charge and can be downloaded from the Literature and Downloads tab of the mainframe and module product pages.
Specifications
- TypeLDC-3900 4 Channel Modular Mainframe
- Computer InterfacesGPIB
- Power Requirements120 VAC
- Display TypeDual 7-Segment LED
- Weight16.5 kg
- TypeLDC-3900 4 Channel Modular Mainframe
- Computer InterfacesGPIB
- Power Requirements120 VAC
- Display TypeDual 7-Segment LED
- Weight16.5 kg
Resources & Downloads
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF)
Software
ILX Lightwave USB Drivers(61.9 MB, ZIP) LDC-3900 LabVIEW Driver Version 0.9(645.3 kB, ZIP)
Literature
LDC-3900 4-Channel Laser Diode Controller Brochure(203.4 kB, PDF)
Manuals
LDC-3900 Controller User's Manual(980 kB, PDF)
