Sorry, this product is no longer offered for sale.

Beam Sampling System, 266-355 nm, LBP2

  • Spectral Range
    266 - 355 nm
  • Damage Threshold
    100 W/cm2 CW, 20 mJ/cm2, 10 ns pulse (for ND filters)
  • Clear Aperture
    17.5 mm
  • Material
    UV fused silica wedges; Inconel ND filters
  • Optical Density
    Three ND filter holders provided. 0.3 and 0.7 in the first holder, 1.0 and 1.5 in the second, 2.5 and 3.0 in the third
  • RoHS
    Compliant