Sorry, this product is no longer offered for sale.

Beam Sampling System, 1064 nm, LBP2

  • Spectral Range
    750 - 1550 nm
  • Damage Threshold
    50 W/cm2 CW, 1 J/cm2, 10 ns pulse (for ND filters)
  • Clear Aperture
    17.5 mm
  • Material
    UV fused silica
  • Optical Density
    Three ND filter holders provided. 0.4 and 0.8 in the first holder, 1.0 and 2.0 in the second, 3.0 and 4.0 in the third
  • RoHS
    Compliant
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C