Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is TF-56-24-N.

Optical Table System, Integrity 2 VCS, 5 x 6 ft., 6 in. Thick, Rigid

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    No
  • Active Damping
    No
  • Width
    59.06 in.
  • Length
    6 ft.
  • Thickness
    6 in.
  • Working Surface Height
    34.7 ±0.5 in.
  • Mounting Holes
    1/4-20
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Weight - Tabletop
    690 lb  
  • Weight - System
    982 lb  
  • Crated Weight - Tabletop
    850 lb  
  • Crated Weight - System
    1231 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Caster Upgrade Kits for Integrity VCS Table SystemsINT-CUpgrade Kit, Caster, Includes 4 Casters, Table Frame Support
In Stock
$260

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Air CompressorsACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,443