Motion Controller, Hexapod, HXP1000-MECA

The HXP1000-ELEC-D is the controller for the HXP1000-MECA high load hexapod that provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw. The HXP1000 is an effective solution to complex motion applications that demand high load capacity and resolution in up to six independent axes. EPICS compatible.
Order with HXP1000-MECA.
For faster delivery, call Newport.
Resources & Downloads
3D Product Models
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-HXP-D-USB_N50108 w-PSO (99.9 MB, ZIP) Snapshot-HXP-D_SATA_N50004(100.1 MB, ZIP) Firmware (Policy) Compatibility Table.pdf(114.4 kB, PDF)
Technical Notes
Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF)
Literature
HexaViz Hexapod Brochure(2.5 MB, PDF) HXP1000 Data Sheet.pdf(2.4 MB, PDF) DS-102104 HXP1000 Datasheet.pdf(2.1 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF)
Videos
Manuals
XPS-D Features Manual.pdf(8.7 MB, PDF) XPS-D Configuration Manual.pdf(5.6 MB, PDF) HXP1000-MECA User Manual(5 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF) PSO Multi-Axis User Guide.pdf(3.9 MB, PDF)
2D Product Drawings
HXP-ELEC-D DWG.pdf(1.6 MB, PDF)
Application Notes
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP1000-MECAHigh Load Hexapod, 450 kg Centered Load Capacity, M6 | 10 Weeks |

