Bandpass Filter, Fluorescence, 25.0 mm, 570 nm Center, 20 nm Bandwidth

  • Type
    Fluorescence Excitation Filter
  • Center Wavelength
    570 nm
  • Bandwidth
    20 nm
  • Size
    Ø25.0 mm
  • Thickness
    4.3 mm
  • Transmission
    Tavg≥90%