Bandpass Filter, Fluorescence, 25.0 mm, 450 nm Center, 50 nm Bandwidth

  • Type
    Fluorescence Excitation Filter
  • Center Wavelength
    450 nm
  • Bandwidth
    50 nm
  • Size
    Ø25.0 mm
  • Thickness
    4.3 mm
  • Transmission
    Tavg≥90%