Bandpass Filter, Fluorescence, 25.0 mm, 620 nm Center, 60 nm Bandwidth

  • Type
    Fluorescence Emission Filter
  • Center Wavelength
    620 nm
  • Bandwidth
    60 nm
  • Size
    Ø25.0 mm
  • Thickness
    3.5 mm
  • Transmission
    Tavg≥90%