Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
HK030
3 mm Hex Key for M6 Setscrew, Qty 10
3 mm Hex Key for M6 Setscrew, Qty 10
Model:
HK030
$4.80
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
3 mm Hex Key for M6 Setscrew, Stainless Steel, Pack of 10
Specifications
Technical Specs
Type
Hex Key
Thread Type
M6
Material
Stainless Steel
Quantity
10
Type
Hex Key
Thread Type
M6
Material
Stainless Steel
Quantity
10
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)