Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
HK018
1/8 in. Hex Key for 1/4-20 Setscrew, Qty 10
1/8 in. Hex Key for 1/4-20 Setscrew, Qty 10
Model:
HK018
$4.70
In Stock
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
1/8 in. Hex Key for 1/4-20 Setscrew, Stainless Steel, Pack of 10
Specifications
Technical Specs
Type
Hex Key
Thread Type
1/4-20
Material
Stainless Steel
Quantity
10
Type
Hex Key
Thread Type
1/4-20
Material
Stainless Steel
Quantity
10
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)