About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
Gate Valve, DN80 Bore, Stainless Steel, Pneumatic Actuation


Gate Valve, DN80 Bore, Stainless Steel, Pneumatic Actuation
Model: GVRAD080SSPVNN0000
The GVRAD080SSPVNN0000, a stainless-steel Gate Valve with a DN80 bore, Viton/FKM seals, and pneumatic actuation, is heatable to 105°C. It is optimized for isolation of roughing pumps and roughing lines in both semiconductor and general vacuum applications.
Specifications
- TypeGate Valve
- Flange SizeDN80
- Vacuum Range1 x 10-7 to 1200 Torr
- Valve ActuationPneumatic
- Actuation Time<2 s
- Body MaterialStainless Steel
- Seal MaterialViton/FKM
- Limit SwitchNo
- Operating Temperature Range10 - 80°C
- Maximum Bakeout Temperature105°C
- Maximum Differential Pressure Across Valve1200 Torr (1.6 bar) chamber side high <22.5 Torr (30 mbar) pump side high.
- TypeGate Valve
- Flange SizeDN80
- Vacuum Range1 x 10-7 to 1200 Torr
- Valve ActuationPneumatic
- Actuation Time<2 s
- Body MaterialStainless Steel
- Seal MaterialViton/FKM
- Limit SwitchNo
- Operating Temperature Range10 - 80°C
- Maximum Bakeout Temperature105°C
- Maximum Differential Pressure Across Valve1200 Torr (1.6 bar) chamber side high <22.5 Torr (30 mbar) pump side high.
