Sorry, this product is no longer offered for sale.

Laser Safety Glasses, LGF Full View, Femtosec Nd:YAG, 14% VLT, Poly

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    14%
  • Filter Color
    Brown
  • Filter Type
    123
  • Optical Density
    OD > 9 @ 190–520 nm
    OD > 7 @ 520–532 nm
    OD > 3 @ 710–750 nm
    OD > 5 @ 750–850 nm
    OD > 7 @ 850–1080 nm
    OD > 5 @ 9–11.1 µm
    OD > 7 @ 10.6 µm
  • Laser Type
    femto-sec YAG
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    >315-532 DM L6 + IR L5750-1080 DIRM L5
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C