Fast Steering System, 1 in. No Mirror

Specifications

  • Angular Range
    ±26 mrad
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    ≤λ/10
  • Resolution
    ≤1µrad rms (mechanical)
  • Repeatability
    ≤3µrad rms (mechanical)
  • Accuracy
    ≤0.262mrad rms (mechanical)
  • Maximum Power Exposure
    30 W peak, 15 W exposure
  • Cable Length
    3 m
  • Power Requirements
    100-240 Vac ±10%, 47-63 Hz
  • Operating Temperature Range
    Head: 0 to 50°C
    Controller: 0 to 35°C
  • Storage Temperature Range
    -20 to 55°C
  • Dimensions
    100mm x 229mm x 254mm (h x w x d; controller)
  • Weight
    434 g (head) ; 2.5kg (controller)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Replacement Fast Steering MirrorsFSM-300-M-01Fast Steering Mirror Assembly,1 in., UVFS, 250-600 nm
8 Weeks
$1,895
Replacement Fast Steering MirrorsFSM-300-M-03Fast Steering Mirror Assembly, 1in., ER.2 Silver 480-20000 nm
In Stock
$1,816

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Replacement Fast Steering MirrorsFSM-300-M-03Fast Steering Mirror Assembly, 1in., ER.2 Silver 480-20000 nm
In Stock
$1,816