Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Wavelength Division Multiplexer, 1x2, 1310/1550nm, ±20nm, FC/APC.

Specifications

  • Type
    1x2 Wavelength Division Multiplier
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1310/1550 nm
  • Typical Insertion Loss
    0.3 dB
  • Bandwidth
    ±20 nm
  • Option Code
    81
  • Package Type
    A
  • Operating Humidity
    90–95%
  • Isolation/Cross Talk
    15 dB  
  • Operating Temperature
    -40 to +75°C
  • Storage Temperature
    -40 to +85°C
undefined

Resources & Downloads

2D Product Drawings