About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
UV-Curing Epoxy, 1 oz. (30ml), Flexible, Low Strain Applications


UV-Curing Epoxy, 1 oz. (30ml), Flexible, Low Strain Applications
Model: F-UVE-65
The F-UVE-65 (NOA 65) UV-curing liquid polymer adhesive is suited for fast, high-precision bonding of optics. The transmission of a 0.25 mm thick adhesive layer is greater than 98% from 400–2000 nm.
The F-UVE-65 adhesive is flexible for low strain applications, and can be pre-cured in just seconds and fully-cured in minutes with a 350–380 nm, 100 mW UV mercury spot lamp. Available in 1 oz. (30 ml) applicator bottles.
The F-UVE-65 adhesive is flexible for low strain applications, and can be pre-cured in just seconds and fully-cured in minutes with a 350–380 nm, 100 mW UV mercury spot lamp. Available in 1 oz. (30 ml) applicator bottles.
Specifications
- TypeEpoxy
- Operating Temperature-15°C to 60°C
- Glass AdhesionGood
- Metal AdhesionGood
- Plastic AdhesionFair
- Recommended UseFlexible; for low-strain applications or cold blocking of lenses
- Refractive Index, Cured1.52
- Viscosity1000 cps
- TypeEpoxy
- Operating Temperature-15°C to 60°C
- Glass AdhesionGood
- Metal AdhesionGood
- Plastic AdhesionFair
- Recommended UseFlexible; for low-strain applications or cold blocking of lenses
- Refractive Index, Cured1.52
- Viscosity1000 cps
Resources & Downloads
Other
F-UVE-65 RoHS Certificate(267.2 kB, PDF)
