About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
PM Telecom Optical Fiber, Bow-tie, 1300-1480 nm, 0.11-0.13 NA, 400µm coating




PM Telecom Optical Fiber, Bow-tie, 1300-1480 nm, 0.11-0.13 NA, 400µm coating
Model: F-SPPC-13
The F-SPPC-13 Bow-tie Polarization Maintaining Fiber is a polarization preserving fiber specifically made to be compatible with standard telecom fibers and PANDA™ PM fibers. Splicing these fibers to PANDA™ fibers routinely results in a splicing loss of <0.2 dB and an excellent extinction ratio of -32 dB. This PM fiber is designed for 1300 - 1480 nm operation. It has a 125 μm cladding, 400 μm coating, a 9.0 μm Mode Field Diameter, and a 0.11 to 0.13 NA. Standard pricing is per meter.
While supplies last!
Specifications
- Index ProfileStep
- Fiber TypePolarization Maintaining
- Mode Field Diameter, Nominal8.1 - 9.9 µm @1310 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter400 ±20 µm
- Operating Wavelength1300 - 1480 nm
- Cut-off Wavelength1100 - 1290 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤2 @1310 nm dB/km
- Numerical Aperture0.11 - 0.13
- Proof Test100 kpsi

- Index ProfileStep
- Fiber TypePolarization Maintaining
- Mode Field Diameter, Nominal8.1 - 9.9 µm @1310 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter400 ±20 µm
- Operating Wavelength1300 - 1480 nm
- Cut-off Wavelength1100 - 1290 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤2 @1310 nm dB/km
- Numerical Aperture0.11 - 0.13
- Proof Test100 kpsi

Resources & Downloads
Literature
Telecoms PM Fiber(1,014.5 kB, PDF)
