Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 3m, FC/APC Connectors.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    8.8 - 9.6 µm @1310 nm, 9.9 - 10.9 µm @1550 nm
  • Core Diameter
    8.2 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±5 µm
  • Cable Diameter
    3.0 mm
  • Fiber Connector
    FC/APC Narrow Key
  • Fiber Length
    3 m
  • Operating Wavelength
    1310/1550 nm
  • Cut-off Wavelength
    1220-1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.14
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Singlemode Patch CablesF-SMF-28-C-1FCAFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/APC Connectors.
$95
Single Mode Fibers for Visible Through Near IRF-SMF-28-COptical Fiber, Single Mode, Jacketed, 1310/1550 nm, 0.13 NA
$3.30/meter
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Standard Singlemode Patch CablesF-SMF-28-C-3FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 3m, FC/UPC Connectors
$24
Standard Singlemode Patch CablesF-SMF-28-C-3STFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 3m, ST/UPC Connectors
$25