Sorry, this product is no longer offered for sale.

Optical Fiber, Singlemode, 830-980 nm, Reduced Cladding

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    3.75 - 4.9 µm @830 nm
  • Cladding Diameter
    80 ±1 µm
  • Coating Diameter
    170 ±10 µm
  • Operating Wavelength
    830 - 980 nm
  • Cut-off Wavelength
    660 - 800 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    3 dB/km @830 nm
  • Numerical Aperture
    0.19 - 0.21
  • Proof Test
    100 kpsi