About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber, Singlemode, 820 nm, Bend Insensitive, Reduced Cladding.


Optical Fiber, Singlemode, 820 nm, Bend Insensitive, Reduced Cladding.
Model: F-SBB
In Stock
Product Series Overview
Bend Insensitive Single Mode FibersThe F-SBB (OFS ClearLite® MICRO 820 16, P/N CF04246-03) is bend insensitive, single mode sensor grade fiber has an 820 nm cutoff wavelength and features a high NA of 0.16. It is suitable for tightly wound fiber spools for a variety of sensing applications. At 1310 nm, for example, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! 80 μm cladding diameter with a 4.1 ± 0.75 μm Mode Field Diameter, this fiber is commonly used in fiber optic gyroscope assemblies or in optical fiber payout systems.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Specifications
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal4.1 ± 0.75 µm @820 nm
- Core Diameter3.7 µm
- Cladding Diameter80 ±1 µm
- Coating Diameter135 ±5 µm
- Operating Wavelength820 nm & 850 nm
- Cut-off Wavelength770 ± 40 nm
- Buffer Coating MaterialSingle UV Acrylate
- Core Concentricity<1.0 µm
- Clad Non-Circularity≤ 2.0%
- Core/Clad Offset≤ 0.5 µm
- Maximum Attenuation5 dB/km @820 nm
- Bend Radius 60 min./20 yrs.Short-term ≥ 5mm, Long-term ≥ 9mm
- Numerical Aperture0.16
- Proof Test200 kpsi (1.38 GPa)
- Operating Temperature Range-40 to +85 °C

- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal4.1 ± 0.75 µm @820 nm
- Core Diameter3.7 µm
- Cladding Diameter80 ±1 µm
- Coating Diameter135 ±5 µm
- Operating Wavelength820 nm & 850 nm
- Cut-off Wavelength770 ± 40 nm
- Buffer Coating MaterialSingle UV Acrylate
- Core Concentricity<1.0 µm
- Clad Non-Circularity≤ 2.0%
- Core/Clad Offset≤ 0.5 µm
- Maximum Attenuation5 dB/km @820 nm
- Bend Radius 60 min./20 yrs.Short-term ≥ 5mm, Long-term ≥ 9mm
- Numerical Aperture0.16
- Proof Test200 kpsi (1.38 GPa)
- Operating Temperature Range-40 to +85 °C