Sorry, this product is no longer offered for sale.
Optical Fiber, Singlemode, 820 nm, Bend Insensitive

The F-SBA bend insensitive, single mode sensor grade fiber has an 820 nm cutoff wavelength and features a high NA of 0.16. It is suitable for tightly wound fiber spools for a variety of sensing applications. At 1310 nm, for example, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! 125 μm cladding diameter with a 4.1 μm Mode Field Diameter, this fiber is commonly used in fiber optic gyroscope assemblies or in optical fiber payout systems. Standard pricing is per meter.
While supplies last!
Specifications
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal4.1 µm @820 nm
- Core Diameter3.7 µm
- Cladding Diameter125 ±2 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength820 nm
- Cut-off Wavelength730 - 810 nm
- Buffer Coating MaterialDual Acrylate
- Core Concentricity<1.0 µm
- Maximum Attenuation5 dB/km @820 nm
- Numerical Aperture0.16
- Proof Test100 kpsi