POF, Step Index, 1000 µm Core, 2.2 mm OD w/ Jacket

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    980 µm
  • Cladding Diameter
    1,000 µm
  • Material
    Polymethyl-Methacrylate Core
  • Operating Wavelength
    400 - 1000 nm
  • Numerical Aperture
    0.58