Sorry, this product is no longer offered for sale.
Multimode Fiber, Graded Index, High Temp, 850/1300 nm, 0.29 NA, 100 µm Core

The F-MLD-T (Mfg. P/N: BF04432-02) High Temperature Graded-index multi-mode fiber optic cable is optimized for transmission at 850 and 1300 nm. It has a 100 μm and 140 μm cladding diameter, a 0.290 NA, and features large bandwidth and low attenuation. The polyimide buffer coating applied to this fiber extends it's upper operating range to +375°C and increases it's chemical and abrasion resistance, enabling their use in harsher environments.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Large Temperature Range of Operation
Large Bandwidth with Low Attenuation
Standard and Custom Patch Cables Available
Specifications
- Index ProfileGraded
- Fiber TypeMultimode
- Core Diameter100 ±4 µm
- Cladding Diameter140 ±3 µm
- Coating Diameter170 ±5 µm
- Operating Wavelength850/1300 nm
- Maximum Attenuation5.0/3.0 dB/km @850/1300 nm
- Bandwidth100 MHz-km @850/1300 nm
- Numerical Aperture0.29
- Proof Test100 kpsi