Multimode Fiber Patch Cord, Step Index, High Temperature, F-MCB-T, 3 m, FC

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    100 ±3 µm
  • Cladding Diameter
    110 ±3 µm
  • Coating Diameter
    140 ±5 µm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    3 m
  • Operating Wavelength
    250-1100 nm
  • Bandwidth
    25 MHz/km
  • Bend Radius 60 min./20 yrs.
    9/14 mm
  • Numerical Aperture
    0.22
  • Proof Test
    100 kpsi