About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Multimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 400 µm Core.


Multimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 400 µm Core.
Model: F-MBC
In Stock
Product Series Overview
Step Index Multimode FibersThe F-MBC (Mfg. P/N: CF01493-12) Bend-insensitive, pure silica, step index, multimode Sensor Grade Fiber features a core diameter of 400 μm. A hard clad silica 430 μm cladding enhances the fibers’ strength and fatigue resistance. A high NA of 0.37 allows greater coupling efficiencies, while making these fibers optimal for applications requiring tight bending or coiling of fibers.
It's typical 500-1100 nm applications include medical, industrial and avionic sensors and instruments. The operating temperature of the F-MBC is -65°C to +125°C.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Specifications
- Index ProfileStep
- Fiber TypeMultimode
- Core Diameter400 ±8 µm
- Cladding Diameter430 +5/-10 µm
- Coating Diameter730 ±30 µm
- Operating Wavelength500-1100 nm
- Buffer Coating MaterialDual Acrylate
- Bandwidth13 MHz/km
- Bend Radius 60 min./20 yrs.29/47 mm
- Numerical Aperture0.37
- Proof Test100 kpsi

- Index ProfileStep
- Fiber TypeMultimode
- Core Diameter400 ±8 µm
- Cladding Diameter430 +5/-10 µm
- Coating Diameter730 ±30 µm
- Operating Wavelength500-1100 nm
- Buffer Coating MaterialDual Acrylate
- Bandwidth13 MHz/km
- Bend Radius 60 min./20 yrs.29/47 mm
- Numerical Aperture0.37
- Proof Test100 kpsi