Sorry, this product is no longer offered for sale.

Erbium Doped Optical Fiber, Very High Absorption, Short L-band EDFAs

  • Fiber Type
    Erbium Doped
  • Mode Field Diameter, Nominal
    5.2 - 6.3 @1550 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cut-off Wavelength
    900 - 970 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤10 @1200 nm dB/km
  • Numerical Aperture
    0.23 - 0.26
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    35 - 45 @1531 nm dB/m