Co-doped Optical Fiber, Erbium-Ytterbium

  • Fiber Type
    Erbium-Ytterbium Co-doped
  • Mode Field Diameter, Nominal
    5.3 - 6.8 @1550 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    1550 nm
  • Cut-off Wavelength
    950 - 1050 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤200 @1200 nm dB/km
  • Numerical Aperture
    0.20 - 0.24
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    1000 @975 nm 10 - 15 @1047 nm20 @1532 nm dB/m