Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Optic Coupler, Benchtop, 10/90, 2 x 2, 1310/1550 nm, FC/APC

Specifications

  • Type
    2x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1310/1550 nm
  • Maximum Insertion Loss
    <11.3/0.6 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.3 dB  
  • Excess Loss, Maximum
    0.7 dB  

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Benchtop Couplers and WDMsF-CPL-L22355-AFiber Optic Coupler, Benchtop, 50/50, 2 x 2, 1310/1550 nm, FC/APC.
In Stock
$551