About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Variable Ratio Coupler, 630nm, Non-PM, FC/PC Connectors


Variable Ratio Coupler, 630nm, Non-PM, FC/PC Connectors
Model: F-CPL-630-N-FP
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
The F-CPL-630-N-FP Variable Ratio Coupler is an all fiber, polished directional coupler with variable coupling ratio. This device can be used to divide or combine 630 nm optical signals in fiber optics research. With its low loss and precision mechanism, the F-CPL series gives you smooth and easy control of coupling ratio. This non-PM fiber version has FC/PC connectorized fiber pigtails.
While supplies last!
Specifications
- TypeVariable Ratio Coupler
- Fiber TypeSinglemode
- Coupling RatioVariable
- Fiber ConnectorFC/PC
- Operating Wavelength630 nm
- Maximum Insertion Loss0.1 dB
- Typical Insertion Loss0.1 dB
- Dimensions25 x 38 x 63 mm
- TypeVariable Ratio Coupler
- Fiber TypeSinglemode
- Coupling RatioVariable
- Fiber ConnectorFC/PC
- Operating Wavelength630 nm
- Maximum Insertion Loss0.1 dB
- Typical Insertion Loss0.1 dB
- Dimensions25 x 38 x 63 mm
Resources & Downloads
Manuals
F-CPL Variable Coupler Manual(56.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-CPL-630-N-FAVariable Ratio Coupler, 630nm, Non-PM, FC/APC Connectors | UNIVERSAL |

