Vacuum Isolation Valve, NW25 ISO-KF, Inline Ports, Viton, Pneumatic

  • Type
    Vacuum Isolation Valve
  • Configuration
    Inline Ports
  • Orientation
    Seals against atmosphere at either port
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Port Size
    1.0 in.
  • Vacuum Range
    10-9 Torr to Atmosphere
  • Valve Actuation
    Pneumatic
  • Nose Seal Material
    Viton
  • Bonnet Seal Material
    Viton
  • Helium Leak Rate
    <1.0 X 10-9 std cc/sec
  • Limit Switch
    No
  • Operating Temperature Range
    -26° to 125°C
  • Typical Life
    1,000,000 cycles