Counterbore Nut Thread Adaptor, 1/4-20, Qty 6

  • Type
    Counterbore Nut Thread Adaptor
  • Thread Type
    1/4-20
  • Length
    6.35 mm
  • Material
    Stainless Steel
  • Quantity
    6  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C