Counterbore Nut Thread Adaptor, 8-32 Thread, 1/4-20 Counterbore, Qty 6

  • Type
    Counterbore Nut Thread Adaptor
  • Thread Type
    8-32
  • Length
    6.35 mm
  • Material
    Stainless Steel
  • Quantity
    6  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C