Pneumatic Isolator Set, Compact, Self-Leveling, Set of 3
The CM-225-3 Isolator System includes (3) isolators providing excellent pneumatic vibration isolation for platform loads up to 168 lbs. Featuring our unique Stabilizer™ hybrid chamber design, these isolators offer the largest compliance volume, and therefore the best vertical isolation of any compact isolators. The extremely low profile design allows integration into a large variety of small machines. Automatic releveling maintains platform stability.
Specifications
Isolator Height
50.8 mm
Load Capacity per Isolator
27 kg
Number of Isolators
3
Self Centering
Yes
Releveling Accuracy
0.6 mm
Horizontal Isolation, Resonance
3.6 Hz
Horizontal Amplification at Resonance
10 dB
Horizontal Isolation, 10 Hz
80%
Vertical Isolation, Resonance
3.2 Hz
Vertical Amplification at Resonance
12 dB
Vertical Isolation, 10 Hz
84%
Isolator Height
50.8 mm
Load Capacity per Isolator
27 kg
Number of Isolators
3
Self Centering
Yes
Releveling Accuracy
0.6 mm
Horizontal Isolation, Resonance
3.6 Hz
Horizontal Amplification at Resonance
10 dB
Horizontal Isolation, 10 Hz
80%
Vertical Isolation, Resonance
3.2 Hz
Vertical Amplification at Resonance
12 dB
Vertical Isolation, 10 Hz
84%