Pneumatic Isolator, Compact, Slaved Unit without Re-leveling Valve

  • Isolator Height
    50.8 mm  
  • Load Capacity per Isolator
    27 kg  
  • Number of Isolators
    1  
  • Self Centering
    Yes
  • Releveling Accuracy
    0.6 mm
  • Horizontal Isolation, Resonance
    3.6 Hz  
  • Horizontal Amplification at Resonance
    10 dB  
  • Horizontal Isolation, 10 Hz
    80%
  • Vertical Isolation, Resonance
    3.2 Hz  
  • Vertical Amplification at Resonance
    12 dB  
  • Vertical Isolation, 10 Hz
    84%